??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DTFA10-P4.34-W3-L8
HELP_VARIABLE
Company
PRiCi FA
Description
DTFA,DTFAN - Bushings for Locating Pins - Oval - Compact Flange
Bill of material
DTFA10-P4.34-W3-L8
MODEL
Model
MAT
Material
Equivalent to SKS3
SUR
Surface treatment
HN
Hardness
56~60HRC
CODE
Code
VAR02
D
mm
FIX02
D dim. Tolerance
-0.005/-0.014 mm
VAR04
P Specify unit 0.01mm
mm
Enter value for VAR04
P Specify unit 0.01mm
mm
cm
inch
ft
VAR06
W Specify unit 0.01mm
mm
Enter value for VAR06
W Specify unit 0.01mm
mm
cm
inch
ft
VAR08
L Specify unit 1mm
mm
FIX04
T
5 mm
FIX06
Ha
25 mm
FIX08
F
17 mm
FIX10
B
12 mm
FIX12
d
3.3 mm
FIX14
d1
6.5 mm
FIX16
h
3.6 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D