??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DW14S4-15
HELP_VARIABLE
Company
PRiCi FA
Description
DW14CBH,DW14CNH, DW14S,DW13CBH,DW13CNH,DW13S - Adjustment screw assembly - knurled knob type
Bill of material
DW14S4-15
MODEL
Model
LV1
type
MAT
material
HN
Hardness
40~45HRC
SUR
Surface treatment
MAT2
LM Material
SUR2
LM surfacetreatment
CODE
Code
VAR02
M
VAR04
L
mm
FIX02
M×P
FIX04
B1
10 mm
FIX06
B2
mm
FIX08
A
7 mm
FIX10
l
mm
FIX12
l1
1.6 mm
FIX14
SR
mm
FIX16
Ba
mm
FIX18
(C)
mm
FIX20
T
mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D