??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DW19CB4-10
HELP_VARIABLE
Company
PRiCi FA
Description
DW17CB,DW17CN,DW17S,DW18CB,DW18CN,DW18S,DW19CB,DW19CN - Adjust bolt - Allen hole type - standard type / Allen hole type - knurled knnob type
Bill of material
DW19CB4-10
MODEL
Model
LV1
type
Allen hole type
LV2
type
LV3
type
MAT
material
SUR
surface treatment
CODE
Code
VAR02
M
VAR04
L Specify the units 5mm
mm
Enter value for VAR04
L Specify the units 5mm
mm
cm
inch
ft
FIX02
d
mm
FIX04
T
7 mm
FIX06
M×P
FIX08
Ba
3.0 mm
FIX10
D
mm
FIX12
C
mm
FIX14
A
7 mm
FIX16
E
mm
FIX18
F
10 mm
FIX20
E1
mm
FIX22
E2
5 mm
FIX24
l
mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D