??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
DW20CN4-20
HELP_VARIABLE
公司
PRiCi FA
描述
DW21CN,DW20CB,DW20CN,DW20S,DW23CB,DW22CB,DW22CN - 調整螺絲組件-頭部R型
明細表
DW20CN4-20
MODEL
型號
LV1
類型
LV2
類型
MAT
材質
HN
硬度
SUR
表面處理
MAT3
螺帽材質
SUR2
螺帽表面處理
CODE
Code
VAR02
M
VAR04
L選擇
mm
FIX02
M×P
FIX04
H
2.8 mm
FIX06
SR2
8 mm
FIX08
r
0.2 mm
FIX10
l1
2.1 mm
FIX12
l2
2.2 mm
FIX14
B1
2.0 mm
FIX16
Ba
7 mm
FIX18
(C)
8.1 mm
FIX20
T
3.2 mm
FIX22
T1
4 mm
FIX95
資料文檔
資料文檔
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
2D