??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DW52CBH20-3-2
HELP_VARIABLE
Company
PRiCi FA
Description
DW52CB,DW52CN,DW52CBH,DW52CNH,DW52S,DW52P,DW52M - Workpiece guide block - step column type
Bill of material
DW52CBH20-3-2
MODEL
Model
MAT
material
HN
Hardness
SUR
Surface treatment
CODE
Code
VAR02
A selection
mm
VAR04
H Specify the units 10mm
mm
Enter value for VAR04
H Specify the units 10mm
mm
cm
inch
ft
VAR06
T
mm
Enter value for VAR06
T
mm
cm
inch
ft
FIX02
Ba
20 mm
FIX04
W
15 mm
FIX06
X
5 mm
FIX08
Y
6 mm
FIX10
d1
8.0 mm
FIX12
d2
4.5 mm
FIX14
l
4.6 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D