??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DW56CU3-10
HELP_VARIABLE
Company
PRiCi FA
Description
DW56CP,DW56CU,DW56SP,DW56SU - Allen stop screw-bolt type
Bill of material
DW56CU3-10
MODEL
Model
MAT
material Threaded part
SUR
surface treatment
MAT2
material Adjust the block
CODE
Code
VAR02
M Coarse threads
VAR04
L
mm
FIX02
A
5.5 mm
FIX04
E
3 mm
FIX06
S
0.5 mm
FIX08
d
1.5 mm
FIX10
Ba
2.5 mm
FIX12
(e)
0.48 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D