??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DW57SP4-10
HELP_VARIABLE
Company
PRiCi FA
Description
DW57SP - Polyurethane stop bolt - Allen bolt type
Bill of material
DW57SP4-10
MODEL
Model
DW57SP4-10
MAT
Material
Polyacetal (white)
HN
Hardness
-
MAT2
LS Material
SUS304
MAT3
LM Material
SUS304
CODE
Code
DW57SP
VAR02
M Coarse threads
VAR04
L selection
mm
FIX02
A
7.0 mm
FIX04
E
4 mm
FIX06
H
3.1 mm
FIX08
Ba
7 mm
FIX10
C
8.1 mm
FIX12
B1
3 mm
FIX14
d1
2.1 mm
FIX16
d
1.6 mm
FIX18
l1
4.5 mm
FIX20
t
3 mm
FIX22
m
2.4 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D