??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DW58SM4-10
HELP_VARIABLE
Company
PRiCi FA
Description
DW58SM - Resin stop bolt - head inner hexagonal hole type / MC nylon
Bill of material
DW58SM4-10
MODEL
Model
DW58SM4-10
MAT
Material
MC Nylon
MAT2
LS Material
SCM435
SUR
LS Surface treatment
Chromate gloss treatment
MAT3
LM Material
SS400
SUR2
LM Surface treatment
Chromate gloss treatment
CODE
Code
DW58SM
VAR02
M Coarse threads
VAR04
L selection
mm
FIX02
t
3 mm
FIX04
D
10 mm
FIX06
d
2.4 mm
FIX08
B
2.0 mm
FIX10
H
7 mm
FIX12
m
2.4 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D