??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
DWX32GM5-L10-E0.5-A15
HELP_VARIABLE
Company
PRiCi FA
Description
DWX32K,DWX32G,DWX32S,DWX32H - Locating Pins - Straight, Tapered - Tapped Type
Bill of material
DWX32GM5-L10-E0.5-A15
MODEL
Model
MAT
Material
SUR
Surface treatment
HN
Hardness
CODE
Code
VAR02
D Tolerance Selection
VAR04
D
mm
FIX02
D dim. Tolerance
+0.012/+0.004 mm
VAR06
L Specify unit 0.1mm
mm
Enter value for VAR06
L Specify unit 0.1mm
mm
cm
inch
ft
VAR08
E Specify unit 0.1mm
mm
Enter value for VAR08
E Specify unit 0.1mm
mm
cm
inch
ft
VAR10
A Selection
°
FIX04
M(Coarse)
M2
FIX06
l
3 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D