??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DXZ109CK8-25-F2-P6-M3-N3
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ109CK - Linear Shafts - Oil Free Bushings - One End Stepped and Both End Internal Thread
Bill of material
DXZ109CK8-25-F2-P6-M3-N3
MODEL
Model
DXZ109CK8-25-F2-P6-M3-N3
TOL
D Tolerance
f8 mm
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Hard chromium plating
HN
Hardness
-
CODE
Code
DXZ109CK
VAR02
D
mm
FIX02
D Tolerance
-0.013/-0.035
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
FIX04
L Tolerance
±0.1
VAR08
F Specify unit 1mm
VAR10
P Specify unit 1mm
FIX06
P Tolerance
-0.004/-0.012
VAR12
Left Internal Thread
VAR14
M(Coarse thread) Selection
mm
VAR16
MSC(Fine thread) Selection
mm
VAR18
Right Internal Thread
mm
VAR20
N(Coarse thread) Selection
mm
VAR22
NSC(Fine thread) Selection
mm
FIX08
(Y)Max.
800 mm
FIX10
R
Less than 0.3 mm
FIX12
C
Less than 0.5 mm
VAR24
Additional plane machining
VAR26
FC Specify unit 1mm
mm
VAR28
WFC Specify unit 1mm
mm
VAR30
E Specify unit 1mm
mm
VAR32
A Specify unit 1mm
mm
FIX14
H
0.0 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D