??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DXZ110CK8-25-F2-P6-M3-T2-S0-Q3
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ110CK - Linear Shaft - Oil Free Bushings - One End Stepped and Internal Thread One End External Thread
Bill of material
DXZ110CK8-25-F2-P6-M3-T2-S0-Q3
MODEL
Model
DXZ110CK8-25-F2-P6-M3-T2-S0-Q3
TOL
D Tolerance
f8 mm
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Hard chromium plating
HN
Hardness
-
CODE
Code
DXZ110CK
VAR02
D
mm
FIX02
D Tolerance
-0.005/-0.014 mm
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
Enter value for VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
cm
inch
ft
FIX04
L Tolerance
±0.1 mm
VAR08
F Specify unit 1mm
mm
Enter value for VAR08
F Specify unit 1mm
mm
cm
inch
ft
VAR10
P Specify unit 1mm
mm
FIX06
P Tolerance
-0.004/-0.012 mm
VAR12
M(Coarse thread) Selection
mm
VAR14
T Specify unit 1mm
mm
Enter value for VAR14
T Specify unit 1mm
mm
cm
inch
ft
VAR16
S Specify unit 1mm
mm
VAR18
Q External Thread
VAR20
Q Selection
mm
VAR22
QMC Selection
mm
VAR24
QMS Selection
mm
FIX08
Q Tolerance
-0.002/-0.008 mm
FIX10
(Y)max.
1000 mm
FIX12
R
Less than 0.3 mm
FIX14
C
Less than 0.5 mm
VAR26
Additional wrench slot processing
VAR28
SC Specify unit 1mm
mm
FIX18
L1
0 mm
VAR30
Additional plane machining
VAR32
FC Specify unit 1mm
mm
VAR34
E Specify unit 1mm
mm
FIX20
H
0.0 mm
VAR36
For relief groove machining Q size parts
mm
FIX22
QC
0.0 mm
FIX24
T-S
0.0 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D