??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
DXZ124J8-20-M3-H15
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ124J,DXZ124JK,DXZ124SK - Linear Shafts - Band pass with one end internal thread
Bill of material
DXZ124J8-20-M3-H15
MODEL
TOL
D Tolerance
g6
MAT
Material
SUR
Surface treatment
-
HN
CODE
Code
VAR02
D
mm
FIX02
D Tolerance g6
-0.005/-0.014 mm
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
Enter value for VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
cm
inch
ft
FIX04
L Tolerance
±0.1 mm
VAR08
Internal Thread
VAR10
M Selection
mm
VAR12
MSC Selection
mm
VAR14
H Specify unit 1mm
mm
Enter value for VAR14
H Specify unit 1mm
mm
cm
inch
ft
FIX06
d
3 mm
FIX08
C
Less than 0.5 mm
VAR16
Additional plane machining
VAR18
FC Specify unit 1mm
mm
VAR20
WFC Specify unit 1mm
mm
VAR22
E Specify unit 1mm
mm
VAR24
A Specify unit 1mm
mm
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D