??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
DXZ20J8-25-F5-M6-SC0
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ20J,DXZ20JK,DXZ20SK - Linear Shaft - High Precision And Precision Type - One End External Thread with Wrench Flats
Bill of material
DXZ20J8-25-F5-M6-SC0
MODEL
Model
TOL
D Tolerance
g6 mm
MAT
Material
SUR
Surface treatment
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
D Tolerance
-0.005/-0.014 mm
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
Inserisci valore per VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
cm
inch
ft
FIX04
L Tolerance
±0.1 mm
VAR08
F Specify unit 1mm
mm
Inserisci valore per VAR08
F Specify unit 1mm
mm
cm
inch
ft
VAR10
External Thread
VAR12
M Selection
mm
VAR14
PMC Selection
mm
VAR16
PMS Selection
mm
VAR18
M ZHI
6 mm
VAR20
SC Specify unit 1mm
mm
Inserisci valore per VAR20
SC Specify unit 1mm
mm
cm
inch
ft
FIX06
W
7 mm
FIX08
L1
8 mm
FIX10
(Y)Max.
300 mm
FIX14
C
Less than 0.5 mm
VAR22
Append second wrench flats processing
VAR24
SX Specify unit 1mm
mm
VAR26
Additional plane machining
VAR28
FC Specify unit 1mm
mm
VAR30
WFC Specify unit 1mm
mm
VAR32
E Specify unit 1mm
mm
VAR34
A Specify unit 1mm
mm
FIX16
H
0.0 mm
FIX95
PDF
PDF
FIX18
MC
4.400
FIX20
g
2.000
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D