??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DXZ39J3-25-B3-S3
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ39J,DXZ39JK - Guide shaft-high precision standard type-same diameter type of external thread at both ends
Bill of material
DXZ39J3-25-B3-S3
MODEL
Model
TOL
D Tolerance
g6
MAT
Material
Equivalent to SUJ2
SUR
Surface treatment
HN
Hardness
High frequency quenching 58HRC~
CODE
Code
VAR02
D
mm
FIX02
D Tolerance
-0.002/-0.008
VAR04
L Specify unit 1mm
VAR06
B Specify unit 1mm
mm
Enter value for VAR06
B Specify unit 1mm
mm
cm
inch
ft
VAR08
S Specify unit 1mm
mm
Enter value for VAR08
S Specify unit 1mm
mm
cm
inch
ft
FIX04
M ZHI
3 mm
FIX06
Y
200 mm
FIX08
M Coarse thread
M3 mm
FIX10
M Pitch
0.50 mm
VAR10
Append spanner slot processing
VAR12
SC Specify unit 1mm
mm
FIX12
W
0 mm
FIX14
L1
0 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D