??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
DXZ42J5-25-F2-B0-P3
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ42J,DXZ42JK,DXZ42SK - Linear Shaft - High Precision And Precision Type - One End External Thread
Bill of material
DXZ42J5-25-F2-B0-P3
MODEL
Model
TOL
D Tolerance
g6 mm
MAT
Material
SUR
Surface treatment
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
D Tolerance
-0.004/-0.012 mm
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
Enter value for VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
cm
inch
ft
FIX04
L Tolerance
±0.1 mm
VAR08
F Specify unit 1mm
mm
Enter value for VAR08
F Specify unit 1mm
mm
cm
inch
ft
VAR10
B Specify unit 1mm
mm
VAR12
External Thread
VAR14
P Selection
mm
VAR16
PMC Selection
mm
VAR18
PMS Selection
mm
FIX08
(Y)Max.
300 mm
FIX12
C
mm
VAR20
Additional plane machining
VAR22
FC Specify unit 1mm
mm
VAR24
WFC Specify unit 1mm
mm
VAR26
E Specify unit 1mm
mm
VAR28
A Specify unit 1mm
mm
FIX14
H
0.0 mm
VAR30
For relief groove machining P size parts
FIX16
PC
0.0 mm
FIX18
F-B
0 mm
FIX95
PDF
PDF
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimensão
2D