??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DXZ49J8-25-F4-B0-P3-N3-H4
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ49J,DXZ49JK,DXZ49SK - Linear Shafts - One End Threaded One End Tapped with Cross-Drilled Hole
Bill of material
DXZ49J8-25-F4-B0-P3-N3-H4
MODEL
TOL
D Tolerance
g6
MAT
Material
SUR
Surface treatment
HN
CODE
Code
VAR02
D
mm
FIX02
D Tolerance g6
-0.005/-0.014 mm
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
Enter value for VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
cm
inch
ft
FIX04
L Tolerance
±0.1 mm
VAR08
F Specify unit 1mm
mm
Enter value for VAR08
F Specify unit 1mm
mm
cm
inch
ft
VAR10
B Specify unit 1mm
mm
VAR12
P External Thread
mm
VAR14
P(Coarse thread) Selection
mm
VAR16
PMC(Fine thread) Selection
mm
VAR18
PMS(Fine thread) Selection
mm
VAR20
Right End Internal thread
VAR22
N(Coarse thread) Selection
mm
VAR24
NSC(Fine thread) Selection
mm
VAR26
H Specify unit 1mm
mm
Enter value for VAR26
H Specify unit 1mm
mm
cm
inch
ft
FIX06
d
3 mm
FIX08
R
Less than 0.3 mm
FIX10
C
Less than 0.5 mm
VAR28
Set Screw Flats
VAR30
FC Specify unit 1mm
mm
VAR32
WFC Specify unit 1mm
mm
VAR34
E Specify unit 1mm
mm
VAR36
A Specify unit 1mm
mm
FIX12
H
0.0 mm
VAR38
Add Undercut
FIX14
QC
0.0 mm
FIX16
F-B
0.0 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D