??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
DXZ53J16-20
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ53J,DXZ53JK - Guide shaft-straight rod type
Bill of material
DXZ53J16-20
MODEL
Model
TOL
LV1 type
g6
MAT
Material
Equivalent to SUJ2
SUR
Surface treatment
HN
Hardness
High frequency quenching 58HRC~
CODE
Code
VAR02
D
mm
FIX02
D Tolerance
-0.006/-0.017
VAR04
L Dimension Tolerance Change
FIX04
LKCZ
±0.1
VAR06
L Specified unit 1mm (LKC:Specified unit 0.1mm)
mm
Enter value for VAR06
L Specified unit 1mm (LKC:Specified unit 0.1mm)
mm
cm
inch
ft
FIX06
d
10 mm
FIX08
C
Less than 0.5 mm
VAR08
Additional 2 spanner groove processing
VAR10
WSC Specify unit 1mm
mm
VAR12
X Specify unit 1mm
mm
FIX10
W
14 mm
FIX12
L1
10 mm
FIX95
PDF
PDF
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimensão
2D