??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DXZ56J16-25-F2-B0-P16-T2-S0-Q16
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ56J,DXZ56JK - Linear Shaft - Both End External Thread Hollow
Bill of material
DXZ56J16-25-F2-B0-P16-T2-S0-Q16
MODEL
Model
TOL
D Tolerance
g6 mm
MAT
Material
Equivalent to SUJ2
SUR
Surface treatment
HN
Hardness
High frequency quenching 58HRC~
CODE
Code
VAR02
D
mm
FIX02
D Tolerance
-0.006/-0.017 mm
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
Enter value for VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
cm
inch
ft
FIX04
L Tolerance
±0.1 mm
VAR08
F Specify unit 1mm
mm
Enter value for VAR08
F Specify unit 1mm
mm
cm
inch
ft
VAR10
B Specify unit 1mm
mm
VAR12
P Selection
16 mm
FIX06
P Tolerance
-0.006/-0.017 mm
VAR14
T Specify unit 1mm
mm
Enter value for VAR14
T Specify unit 1mm
mm
cm
inch
ft
VAR16
S Specify unit 1mm
mm
VAR18
Q Selection
16 mm
FIX08
Q Tolerance
-0.006/-0.017 mm
FIX10
d
10 mm
FIX12
(Y)Max.
1200 mm
FIX14
R
Less than 0.3 mm
FIX16
C
Less than 0.5 mm
VAR20
Additional wrench slot processing
VAR22
SC Specify unit 1mm
mm
VAR24
WSC Specify unit 1mm
mm
VAR26
X Specify unit 1mm
mm
FIX18
W
0 mm
FIX20
L1
0 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D