??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DXZ58J16-20-F2-P13
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ58J,DXZ58JK - Guide shaft-one-end step type
Bill of material
DXZ58J16-20-F2-P13
MODEL
Model
TOL
LV1 type
g6
MAT
Material
Equivalent to SUJ2
SUR
Surface treatment
HN
Hardness
High frequency quenching 58HRC~
CODE
Code
VAR02
D
mm
FIX02
D Tolerance
-0.006/-0.017
VAR04
L Dimension Tolerance Change
FIX04
LKCZ
±0.1
VAR06
L Specified unit 1mm (LKC:Specified unit 0.1mm)
mm
Enter value for VAR06
L Specified unit 1mm (LKC:Specified unit 0.1mm)
mm
cm
inch
ft
VAR08
F Specified unit 1mm
mm
Enter value for VAR08
F Specified unit 1mm
mm
cm
inch
ft
VAR10
P Specified unit 1mm
mm
Enter value for VAR10
P Specified unit 1mm
mm
cm
inch
ft
FIX06
Y MAX
1200 mm
FIX08
d
10 mm
FIX10
R
Less than 0.3 mm
FIX12
C
Less than 0.5 mm
VAR12
Append spanner slot processing
VAR14
SC Specify unit 1mm
mm
FIX14
W
0 mm
FIX16
L1
10 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D