??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
DXZ61CK6-20-M3-N3-SC0
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ61CK - Linear Shafts - Oil Free Bushings - Both End Internal Thread with Wrench Flats
Bill of material
DXZ61CK6-20-M3-N3-SC0
MODEL
Model
DXZ61CK6-20-M3-N3-SC0
TOL
D Tolerance
f8 mm
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Hard chromium plating
HN
Hardness
-
CODE
Code
DXZ61CK
VAR02
D
mm
FIX02
D Tolerance
-0.010/-0.028
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
FIX04
L Tolerance
±0.1
VAR08
Left Internal Thread
VAR10
M(Coarse thread) Selection
mm
VAR12
MSC(Fine thread) Selection
mm
VAR14
Right Internal Thread
mm
VAR16
N(Coarse thread) Selection
mm
VAR18
NSC(Fine thread) Selection
mm
VAR20
SC Specify unit 1mm
FIX06
W
5 mm
FIX08
L1
8 mm
FIX10
C
Less than 0.5 mm
VAR22
Append second wrench flats processing
VAR24
SX Specify unit 1mm
VAR26
Additional plane machining
VAR28
FC Specify unit 1mm
mm
VAR30
WFC Specify unit 1mm
mm
VAR32
E Specify unit 1mm
mm
VAR34
A Specify unit 1mm
mm
FIX12
H
0.0 mm
FIX95
PDF
PDF
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Wymiar
2D