??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
DXZ62CK6-25-F2-B0-P3-T2-S0-Q3
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ62CK - Linear Shaft - Oil Free Bushings - Both End External Thread
Bill of material
DXZ62CK6-25-F2-B0-P3-T2-S0-Q3
MODEL
Model
DXZ62CK6-25-F2-B0-P3-T2-S0-Q3
TOL
D Tolerance
f8 mm
MAT
Material
Equivalent to SUJ2
SUR
Surface treatment
Hard chromium plating
HN
Hardness
-
CODE
Code
DXZ62CK
VAR02
D
mm
FIX02
D Tolerance
-0.010/-0.028 mm
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
Enter value for VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
cm
inch
ft
FIX04
L Tolerance
±0.1 mm
VAR08
F Specify unit 1mm
mm
Enter value for VAR08
F Specify unit 1mm
mm
cm
inch
ft
VAR10
B Specify unit 1mm
mm
VAR12
P Selection
mm
FIX06
P Tolerance
-0.002/-0.008 mm
VAR14
T Specify unit 1mm
mm
Enter value for VAR14
T Specify unit 1mm
mm
cm
inch
ft
VAR16
S Specify unit 1mm
mm
VAR18
Q Selection
mm
FIX08
Q Tolerance
-0.002/-0.008 mm
FIX10
(Y)Max.
600 mm
FIX12
R
Less than 0.3 mm
FIX14
C
Less than 0.5 mm
VAR20
Additional plane machining
VAR22
FC Specify unit 1mm
mm
VAR24
WFC Specify unit 1mm
mm
VAR26
E Specify unit 1mm
mm
VAR28
A Specify unit 1mm
mm
VAR30
For relief groove machining P size parts
FIX18
PC
0.0 mm
FIX20
F-B
0 mm
VAR32
For relief groove machining Q size parts
FIX22
QC
0.0 mm
FIX24
T-S
0 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D