??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DXZ63CK6-20-M3
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ63CK - Linear Shafts - Oil Free Bushings - One End Internal Thread
Bill of material
DXZ63CK6-20-M3
MODEL
Model
DXZ63CK6-20-M3
TOL
D Tolerance
f8 mm
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Hard chromium plating
HN
Hardness
-
CODE
Code
DXZ63CK
VAR02
D
mm
FIX02
D Tolerance
-0.010/-0.028
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
FIX04
L Tolerance
±0.1
VAR08
Internal Thread
VAR10
M Selection
mm
VAR12
MSC Selection
mm
FIX06
C
Less than 0.5 mm
VAR14
Additional plane machining
VAR16
FC Specify unit 1mm
mm
VAR18
WFC Specify unit 1mm
mm
VAR20
E Specify unit 1mm
mm
VAR22
A Specify unit 1mm
mm
FIX08
H
0.0 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D