??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
DXZ91J6-20-M3-V5-K4
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ91J,DXZ91JK,DXZ91SK - Linear Shaft -Screw slot with stop - one end internal thread type
Bill of material
DXZ91J6-20-M3-V5-K4
MODEL
Model
TOL
D Tolerance
g6 mm
MAT
Material
SUR
Surface treatment
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
D Tolerance
-0.004/-0.012 mm
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
Enter value for VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
cm
inch
ft
FIX04
L Tolerance
±0.1 mm
VAR08
Internal Thread
mm
VAR10
M(Coarse thread) Selection
mm
VAR12
MSC(Fine thread) Selection
mm
VAR14
V Specify unit 1mm
mm
Enter value for VAR14
V Specify unit 1mm
mm
cm
inch
ft
VAR16
K(Slot size) Selection
mm
FIX06
D1
5 mm
FIX08
C
Less than 0.5 mm
VAR18
Additional wrench slot processing
VAR20
SC Specify unit 1mm
mm
FIX12
W
0 mm
FIX14
L1
0 mm
VAR22
Additional plane machining
VAR24
FC Specify unit 1mm
mm
VAR26
E Specify unit 1mm
mm
FIX10
H
0.0 mm
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D