??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DXZ98CK6-20
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ98CK - Guide shaft-buckle ring groove
Bill of material
DXZ98CK6-20
MODEL
Model
DXZ98CK6-20
TOL
LV1 type
f8
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Hard chromium plating
HN
Hardness
-
CODE
Code
DXZ98CK
VAR02
D
mm
AV021
DFZ
6,8,10,12,13,15,16,20,25,30
FIX02
DGC
-0.01/-0.028
VAR04
Change the position of the dimension line
VAR06
L Minimum unit 1mm (LLC:Minimum unit 1mm)
mm
Enter value for VAR06
L Minimum unit 1mm (LLC:Minimum unit 1mm)
mm
cm
inch
ft
VAR08
No buckle grooves at one end
FIX04
N
2 mm
FIX06
M
0.70 mm
FIX08
d
5.0 mm
FIX10
Buckle ring
5 mm
FIX12
C
Less than 0.5 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D