??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
EHM3-40
HELP_VARIABLE
Company
PRiCi FA
Description
EHM - Rod End Coupling Rods - Both Ends Threaded - L size Fixed
Bill of material
EHM3-40
MODEL
Model
EHM3-40
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Electroless Nickel Plating
ATT
Attachment
Hex Nut (Right/Left-hand thread 1 pc. each)
HMAT
Hex Nut Material
Equivalent to S45C
HSUR
Hex Nut Surface treatment
Trivalent Bright Chromat
CODE
Code
EHM
VAR02
M(Coarse)
VAR04
L select
mm
FIX02
L1
15 mm
FIX04
S
14 mm
FIX06
B
6 mm
FIX08
(e)
6.9 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D