??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
EHP3-20
HELP_VARIABLE
Company
PRiCi FA
Description
EHP - Rod End Coupling Rods - Both Ends Tapped - L size Fixed
Bill of material
EHP3-20
MODEL
Model
EHP3-20
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Electroless Nickel Plating
ATT
Attachment
Hex Nut (Right/Left-hand thread 1 pc. each)
HMAT
Hex Nut Material
Equivalent to S45C
HSUR
Hex Nut Surface treatment
Trivalent Bright Chromat
CODE
Code
EHP
VAR02
M(Coarse)
VAR04
L Select
mm
FIX02
S
9 mm
FIX04
B
6 mm
FIX06
(e)
6.9 mm
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D