??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
EHSB3-40
HELP_VARIABLE
Company
PRiCi FA
Description
EHSB,EHS - Rod End Coupling Rods - One End Threaded One End Tapped - L Configurable
Bill of material
EHSB3-40
MODEL
Model
MAT
Material
Equivalent to S45C
SUR
Surface treatment
ATT
Attachment
Hex Nut (Right/Left-hand thread 1 pc. each)
HMAT
Hex Nut Material
Equivalent to S45C
HSUR
Hex Nut Surface treatment
Trivalent Bright Chromat
CODE
Code
VAR02
M(Coarse)
VAR04
L Specify unit 1mm
mm
Enter value for VAR04
L Specify unit 1mm
mm
cm
inch
ft
FIX02
L1
15 mm
FIX04
S
14 mm
FIX06
S1
9 mm
FIX08
B
6 mm
FIX10
(e)
6.9 mm
VAR06
Change Thread Direction
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D