??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
EQHC6
HELP_VARIABLE
Company
PRiCi FA
Description
EQHC,EQHCN,ZHZ46S - Support column, back mounted type, flange type
Bill of material
EQHC6
MODEL
Model
LV1
LV1 type
The flange type
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
D
mm
FIX02
A
28 mm
FIX04
B
12 mm
FIX06
Ha
16 mm
FIX08
D1
12 mm
FIX10
T
5 mm
FIX12
E
9 mm
FIX14
d1
3.5 mm
FIX16
d2
6.5 mm
FIX18
h
3.5 mm
FIX20
F
20 mm
FIX22
W
0 mm
FIX24
b
3.5 mm
FIX26
Strut bolt
M3
FIX95
PDF
PDF
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
Previews
3D
Boyut
2D