??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
GDH13S3-8
HELP_VARIABLE
Company
PRiCi FA
Description
GDH13B,GDH13N,GDH13S,GDH13A,GDH13AM,GDH13AB - Fixed ring - open type - standard type
Bill of material
GDH13S3-8
MODEL
Model
MAT
material
SUR
surface treatment
ATT
Attachment
CODE
Code
VAR02
D
mm
VAR04
B
mm
FIX02
Da
16 mm
FIX04
M
M3
FIX06
d
3.4 mm
FIX08
H
6.0 mm
FIX10
W
1.0 mm
FIX12
X
4.5 mm
FIX14
Y
2.2 mm
FIX16
Z
mm
FIX18
C
0.5 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D