??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
GDH56S3
HELP_VARIABLE
Company
PRiCi FA
Description
GDH29B,GDH29N,GDH29S,GDH56B,GDH56N,GDH56S,GDH55B,GDH55N,GDH55S,GDH57B,GDH57N,GDH57S - Fixed Ring Stop Screw Fixed Type Double Hole Fixed Type
Bill of material
GDH56S3
MODEL
Model
LV1
Type
MAT
Material
SUR
Surface treatment
ATT
Attachment
CODE
Code
VAR10
D
mm
FIX02
B
6 mm
FIX04
Da
18 mm
FIX06
d
3.4 mm
FIX08
P
11 mm
FIX10
M*L
M3*3
FIX14
M1
M3
FIX95
PDF
PDF
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimensão
2D