??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
GDH51S3
HELP_VARIABLE
Company
PRiCi FA
Description
GDH51B GDH51N GDH51S GDH52B GDH52N GDH52S - Open type with internal thread (fine thread and coarse thread)
Bill of material
GDH51S3
MODEL
Model
LV1
LV1 type
MAT
Material
SUR
Surface treatment
ATT
Attachment
CODE
Code
VAR10
D
mm
FIX02
B
8 mm
FIX04
m
FIX06
Da
16 mm
FIX08
M
M3
FIX10
d
3.4 mm
FIX12
H
6.0 mm
FIX14
W
1.0 mm
FIX16
X
4.5 mm
FIX18
Y
2.1 mm
FIX20
Z
3~5 mm
FIX95
PDF
PDF
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Wymiar
2D