??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
GDH71S8-M
HELP_VARIABLE
Company
PRiCi FA
Description
GDH71B,GDH71N,GDH71S,GDH72B,GDH72N,GDH72S - Fixing ring - side mounting hole type - compact
Bill of material
GDH71S8-M
MODEL
Model
LV1
type
Side mounting hole type
LV2
type
Compact
LV3
type
MAT
material
SUR
surface treatment
MAT3
BS material
Zinc die castings
SUR2
BS surface treatment
Baking paint
MAT4
BSLW material
SUR3
BSLW surface treatment
CODE
Code
VAR02
D
mm
VAR04
BSYS
FIX02
B
12 mm
FIX04
Da
28 mm
FIX06
M
5
FIX08
M1×depth
M4×6
FIX10
d
5.5 mm
FIX12
P2
10 mm
FIX14
Y2
10 mm
FIX16
R
5.5 mm
FIX18
W
1.5 mm
FIX20
X
9.5 mm
FIX22
Y
5.4 mm
FIX24
Z
11.5 mm
FIX26
C
5 mm
FIX95
PDF
PDF
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Aperçus 3D
3D
2D