??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
GE-100-5-A-18
HELP_VARIABLE
Company
PRiCi FA
Description
GE_100W - Geared motor - standard horizontal 100W
Bill of material
GE-100-5-A-18
MODEL
Model
GE-100-5-A-18
CODE
Code
GE
VAR02
Power
100 W
VAR04
Reduction ratio
VAR06
Type
VAR08
Brake
VAR10
Axle diameter
18
FIX02
Frequency
50/60 HZ
FIX03
Voltage
110/220 V
FIX04
Electric current
3.4/1.7 A
FIX05
Rotation number
1350/1650 rpm
FIX06
Output speed(50HZ/60HZ)
300/360 rpm
FIX07
Output torque(50HZ/60HZ)
0.31/0.26 kg.m
FIX08
Vertical load of output shaft(50HZ/60HZ)
36/30 KG
FIX09
Actual speed ratio
4.58
FIX10
A1
255.5 mm
FIX12
A2
260 mm
FIX14
D
40 mm
FIX16
E
110 mm
FIX18
F
135 mm
FIX20
G
65 mm
FIX22
H
10 mm
FIX24
J
16.0 mm
FIX26
K
50 mm
FIX28
L
11 mm
FIX29
M
125 mm
FIX30
X
130 mm
FIX31
Y
88.5 mm
FIX32
Z
103 mm
FIX35
Output shaft end(P)
30 mm
FIX36
Output shaft end(Q)
26 mm
FIX37
Output shaft end(S)
18 mm
FIX38
Output shaft end(T)
20 mm
FIX39
Output shaft end(W)
5 mm
FIX40
weight
5.5 kg
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D