??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
GE-750-5-A-28
HELP_VARIABLE
Company
PRiCi FA
Description
GE_750W - Geared motor - standard horizontal 750W
Bill of material
GE-750-5-A-28
MODEL
Model
GE-750-5-A-28
CODE
Code
GE
VAR02
Power
750 W
VAR04
Reduction ratio
VAR06
Type
VAR08
Brake
VAR10
Axle diameter
FIX02
Frequency
50/60 HZ
FIX03
Voltage
110/220 V
FIX04
Electric current
12/6 A
FIX05
Rotation number
1380/1680 rpm
FIX06
Output speed(50HZ/60HZ)
300/360 rpm
FIX07
Output torque(50HZ/60HZ)
2.2/1.9 kg.m
FIX08
Vertical load of output shaft(50HZ/60HZ)
85/75 KG
FIX09
Actual speed ratio
4.35
FIX10
A1
381.5 mm
FIX12
A2
404 mm
FIX14
D
90 mm
FIX16
E
140 mm
FIX18
F
178 mm
FIX20
G
122 mm
FIX22
H
11.5 mm
FIX24
J
20.5 mm
FIX26
K
68 mm
FIX28
L
15 mm
FIX29
M
160 mm
FIX30
X
180 mm
FIX31
Y
116.0 mm
FIX32
Z
123 mm
FIX35
Output shaft end(P)
45 mm
FIX36
Output shaft end(Q)
40 mm
FIX37
Output shaft end(S)
28 mm
FIX38
Output shaft end(T)
31.0 mm
FIX39
Output shaft end(W)
7 mm
FIX40
weight
15.0 kg
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D