??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
GL-400-3-A-22
HELP_VARIABLE
Company
PRiCi FA
Description
GL_400W - Geared motor - standard vertical 400W
Bill of material
GL-400-3-A-22
MODEL
Model
GL-400-3-A-22
CODE
Code
GL
VAR02
Power
400 W
VAR04
Reduction ratio
VAR06
Type
VAR08
Brake
VAR10
Axle diameter
FIX02
Frequency
50/60 HZ
FIX03
Voltage
110/220 V
FIX04
Electric current
7.6/3.8 A
FIX05
Rotation number
1350/1650 rpm
FIX06
Output speed(50HZ/60HZ)
500/600 rpm
FIX07
Output torque(50HZ/60HZ)
0.7/0.6 kg.m
FIX08
Vertical load of output shaft(50HZ/60HZ)
54/45 KG
FIX09
Actual speed ratio
4.29
FIX10
A1
334.0 mm
FIX12
A2
328 mm
FIX14
D
148 mm
FIX16
E
185 mm
FIX18
F
172 mm
FIX20
G
164 mm
FIX22
H
10 mm
FIX24
J
18.2 mm
FIX26
K
50 mm
FIX28
L
12 mm
FIX29
M
160 mm
FIX30
V
131.0 mm
FIX31
U
131 mm
FIX32
Y
3.5 mm
FIX34
Z
123 mm
FIX35
Output shaft end(P)
40 mm
FIX36
Output shaft end(Q)
35 mm
FIX37
Output shaft end(S)
22 mm
FIX38
Output shaft end(T)
25.0 mm
FIX39
Output shaft end(W)
7 mm
FIX40
weight
12.0 kg
FIX95
PDF
PDF
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
Previews
3D
Boyut
2D