??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
GL101F5
HELP_VARIABLE
Company
PRiCi FA
Description
GL101F - Ball Rollers - Hex Head Stud
Bill of material
GL101F5
MODEL
Model
GL101F5
MMAT
Main Body Material
Polyacetal
SMAT
Spacer Material
-
MBMAT
Main Ball Material
Polyacetal Ball
SBMAT
Sub Ball Material
Equivalent to SUS440C(HRC55~)
CODE
Code
GL101F
VAR02
M
FIX02
L
6 mm
FIX04
L1
1.5 mm
FIX06
H
5 mm
FIX08
d1
4.76 mm
FIX10
S
8 mm
FIX12
E
1.5 mm
FIX14
Allowable Load N (kgf)
2(0.2)
FIX95
PDF
PDF
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Wymiar
2D