??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
GL102D12
HELP_VARIABLE
Company
PRiCi FA
Description
GL102D - Ball Rollers - Lock Nut
Bill of material
GL102D12
MODEL
Model
GL102D12
MMAT
Main Body Material
Equivalent to SUS304
SMAT
Spacer Material
Equivalent to SUS304
MBMAT
Main Ball Material
Equivalent to SUS440C(HRC55~)
SBMAT
Sub Ball Material
Equivalent to SUS440C(HRC55~)
CODE
Code
GL102D
VAR02
D1
mm
FIX02
L1
1.5 mm
FIX04
H
6.5 mm
FIX06
M
6
FIX08
L
15.0 mm
FIX10
d1
5.56 mm
FIX12
B
3 mm
FIX14
l
3.5 mm
FIX16
Allowable Load N (kgf)
41(4.2)
FIX18
B1
10 mm
FIX20
(e)
11.5 mm
FIX22
T
5.0 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D