??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
GL111C12
HELP_VARIABLE
Company
PRiCi FA
Description
GL111C,GL111S - Steel ball roller nut fixed type flange mounted type screw fixed type
Bill of material
GL111C12
MODEL
Model
LV1
type
Press in type
LV2
type
Half press type
MAT1
Body material
MAT2
Adjusting the ring material
MAT3
Main ball material
MAT4
Secondary ball material
SUR
Surface treatment of main body
CODE
Code
VAR02
No.
FIX02
D
18 mm
FIX04
d
12.000 mm
FIX06
D1
23 mm
FIX08
h
2.0 mm
FIX10
T
7.3 mm
FIX12
H
15.5 mm
FIX14
Unit load
25 kg
FIX16
Allowable load
30 kg
FIX18
Body weight
30 g
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D