??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
GL114C15
HELP_VARIABLE
Company
PRiCi FA
Description
GL114C - Heavy duty steel universal ball turning type, flange type
Bill of material
GL114C15
MODEL
Model
GL114C15
LV1
type
Flange type
LV2
type
normalized form
MAT1
Shell material
S45C
MAT2
Body material
S45C
MAT3
Adjusting the ring material
S45C
MAT4
Main ball material
SUJ2
MAT5
Secondary ball material
SUJ2
SUR1
Surface treatment of main body
nickelage
SUR2
Shell surface treatment
nickelage
CODE
Code
GL114C
VAR02
No.
FIX02
D
30 mm
FIX04
d
15.87 mm
FIX06
H
20.0 mm
FIX08
h
4.6 mm
FIX10
T
5.0 mm
FIX12
D1
54 mm
FIX14
P.C.D
48 mm
FIX16
K
5.0 mm
FIX18
Unit load
40 kg
FIX20
Allowable load
50 kg
FIX22
Body weight
120 g
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
2D