??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
GL19CN40-8-L550
HELP_VARIABLE
Company
PRiCi FA
Description
GL19CN,GL19AM - Long Hollow Rollers - With Bearings
Bill of material
GL19CN40-8-L550
MODEL
Model
CMAT
Core Material
BMAT
Bearing Material
Steel
SUR
Surface Treatment (Lining)
HN
Hardness
-
CODE
Code
VAR02
D
mm
VAR04
d Selection
mm
VAR06
L Selection
mm
FIX02
D1
24 mm
FIX04
B1
8 mm
FIX06
Ba
12 mm
FIX08
d1
mm
FIX10
d2
15 mm
FIX12
Bearing Used
B628ZZ
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D