??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
GL25S6-4
HELP_VARIABLE
Company
PRiCi FA
Description
GL25CN,GL25S,GL26CN,GL26S - Threaded Bearings
Bill of material
GL25S6-4
MODEL
Model
LV1
Type
BMAT
Bearing Material
SMAT
Shaft Material
SSUR
Shaft Surface Treatment
CODE
Code
VAR02
D
mm
VAR04
L
mm
FIX02
Ba
2.5 mm
FIX04
d
3 mm
FIX06
a
1.0 mm
FIX08
G
1.5 mm
FIX10
M(Coarse)
M3
FIX12
Bearing
673ZZ
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D