??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
GL30C15-4-F0.5
HELP_VARIABLE
Company
PRiCi FA
Description
GL30C,GL30AM - Guide Rollers - Double Flanged
Bill of material
GL30C15-4-F0.5
MODEL
Model
BMAT
Body Material
SUR
Surface Treatment
RMAT
Retaining Ring Material
BEMAT
Bearing Material
Steel
CODE
Code
VAR02
D
mm
VAR04
V Groove Width
mm
VAR06
F Specify unit 0.5mm
mm
Enter value for VAR06
F Specify unit 0.5mm
mm
cm
inch
ft
FIX02
d
3 mm
FIX04
P
10 mm
FIX06
dh
8 mm
FIX08
T
9 mm
FIX10
S
2.5 mm
FIX12
W
4 mm
FIX14
Bearing Used
623ZZ
FIX95
PDF
PDF
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
Previews
3D
Boyut
2D