??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
GL43A20-8-15
HELP_VARIABLE
Company
PRiCi FA
Description
GL41S,GL41A,GL42S,GL42A,GL43S,GL43A,GL44S,GL44A,GL45S,GL45A,GL46S,GL46A - Urethane Rollers - Straight Type with Keyway - L Selectable
Bill of material
GL43A20-8-15
MODEL
Model
LV1
Type
MAT
Core Material
SUR
Surface Treatment (Lining)
Urethane (Natural Color)
HN
Hardness
CODE
Code
VAR02
D
mm
VAR04
dH7 Selection
mm
VAR06
L Selection
mm
FIX02
T
3 mm
FIX04
M
3
FIX06
b
3.0 mm
FIX08
b Tolerance (JS9)
±0.0125 mm
FIX10
t
1.4 mm
FIX12
t Tolerance (JS9)
+0.1/0 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D