??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
GL50S25-20
HELP_VARIABLE
Company
PRiCi FA
Description
GL50S,GL50A - Urethane Rollers Rollers With Core Material Press Fit Bearings
Bill of material
GL50S25-20
MODEL
Model
CMAT
Core Material
SUR
Surface Treatment (Lining)
Urethane (Natural Color)
BMAT
Bearing Material
Steel
HN
Hardness
Shore A90
CODE
Code
VAR02
D
mm
VAR04
L Selection
mm
FIX02
d
6 mm
FIX04
D1(H7)
15 mm
FIX06
dh
10 mm
FIX08
Ba
5 mm
FIX10
Bearing Used
696ZZ×2
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D