??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
GL73J19
HELP_VARIABLE
Company
PRiCi FA
Description
GL71J,GL72J,GL73J,GL74J,GL71SJ,GL72SJ - Engineered Plastic Bearings - R Type
Bill of material
GL73J19
MODEL
Model
LV1
Type
SPMAT
Surface Plastic Material
Polyacetal
BMAT
Bearing Material
SMAT
Shaft Material
SSUR
Shaft Surface Treatment
CODE
Code
VAR02
D
mm
FIX02
Allowable Load: N
78.4
FIX04
d
6 mm
FIX06
R
5 mm
FIX08
W
6 mm
FIX10
M(Coarse)
6
FIX12
L
8 mm
FIX14
l
1.0 mm
FIX16
Hex Socket G
2.5 mm
FIX18
Bearing Used
696ZZ
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D