??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
HC11AS0604
HELP_VARIABLE
Company
PRiCi FA
Description
HC11AS,HC11ASN - Buffer - AS Series - Self - Compensating Type
Bill of material
HC11AS0604
MODEL
Model
LV1
Type
SMAT
Shell Material
Hardened steel
SSUR
Shell Surface Treatment
Black oxidation or carburizing
PMAT
Piston rod Material
Stainless steel or medium carbon steel
PSUR
Piston rod Surface Treatment
Chrome plated
CMAT
Cover Material
Polyacetal
AOT
Operating temperature
-10~80℃
CODE
Code
VAR02
No.
FIX02
Stroke
04 mm
FIX04
Thread
M6×0.75 mm
FIX06
A
37.5 mm
FIX08
A1
28.5 mm
FIX10
B
21.5 mm
FIX12
C
5.0 mm
FIX14
D
1.8 mm
FIX16
E
5.0 mm
FIX18
F
5.0 mm
FIX20
G
8 mm
FIX22
H
9.2 mm
FIX24
I
3 mm
FIX26
J
- mm
FIX28
K
- mm
FIX30
Max.PerCycle
1 N·m
FIX32
Max. Effective Mass
3.0 Kg
FIX34
Max. Impact Speed
3.2 m/s
FIX36
Frequency of use
45
FIX38
Weight
g
FIX95
PDF
PDF mm
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D