??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
HC13AD1210
HELP_VARIABLE
Company
PRiCi FA
Description
HC13AD,HC13ADN - Buffer - AD Series - Adjustable Type
Bill of material
HC13AD1210
MODEL
Model
SMAT
Shell Material
Hardened steel
SSUR
Shell Surface Treatment
Black oxidation or carburizing
PMAT
Piston rod Material
Stainless steel or medium carbon steel
PSUR
Piston rod Surface Treatment
Chrome plated
CMAT
Cover Material
Polyacetal
AOT
Operating temperature
-10~80℃
CODE
Code
VAR02
No.
FIX02
Stroke
10 mm
FIX04
Thread
M12×1.0 mm
FIX06
A
78.5 mm
FIX08
A1
58.7 mm
FIX10
B
50.6 mm
FIX12
C
10.0 mm
FIX14
D
3 mm
FIX16
E
10.5 mm
FIX18
F
9.8 mm
FIX20
G
14 mm
FIX22
H
15.7 mm
FIX24
I
4 mm
FIX26
J
10×11 mm
FIX28
Max.PerCycle
12 N·m
FIX30
Max. Effective Mass
35.0 Kg
FIX32
Max. Impact Speed
3.0 m/s
FIX34
Frequency of use
30
FIX36
Weight
g
FIX95
PDF
PDF mm
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D