??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
HC14AC0806-1
HELP_VARIABLE
Company
PRiCi FA
Description
HC14AC,HC14ACN - Oil buffer
Bill of material
HC14AC0806-1
MODEL
Model
LV1
type
SMAT
Material of shell and accessories
Hardened steel
SSUR
Surface treatment of shell and accessories
Blackening
PMAT
Piston rod material
High strength stainless steel or high-quality medium carbon steel
PSUR
Piston rod surface treatment
Chrome plating
WTP
working temperature
-40~+80℃
CODE
Code
VAR02
No.
VAR04
Impact velocity
FIX02
Thread nominal
M8×1
FIX04
Travel S
6 mm
FIX06
A
50.5 mm
FIX08
B
38.0 mm
FIX10
C
33.0 mm
FIX12
D
3 mm
FIX14
E
6.0 mm
FIX16
F
6.6 mm
FIX18
G
0.0 mm
FIX20
H
11 mm
FIX22
I
3 mm
FIX24
Maximum absorbed energy
2 Nm
FIX26
Absorbed energy per hour
1200 Nm/h
FIX28
High-speed maximum effective weight
0.5 Kg
FIX30
Maximum effective weight at medium speed
2 Kg
FIX32
Maximum effective weight at low speed
6 Kg
FIX34
High-speed maximum impact speed
2.0 m/s
FIX36
Medium speed maximum impact speed
1.0 m/s
FIX38
Low speed maximum impact speed
0.5 m/s
FIX40
weight
11.0 g
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D