??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
HC15AD1410
HELP_VARIABLE
Company
PRiCi FA
Description
HC15AD,HC15ADN - Oil buffer
Bill of material
HC15AD1410
MODEL
Model
LV1
type
SMAT
Material of shell and accessories
Hardened steel
SSUR
Surface treatment of shell and accessories
Blackening
PMAT
Piston rod material
High strength stainless steel or high-quality medium carbon steel
PSUR
Piston rod surface treatment
Chrome plating
WTP
working temperature
-40~+80℃
CODE
Code
VAR02
No.
FIX02
Thread nominal
M14×1.5
FIX04
Travel S
10 mm
FIX06
A
103.3 mm
FIX08
B
78.0 mm
FIX10
C
67.0 mm
FIX12
D
4 mm
FIX14
E
14.6 mm
FIX16
F
12.0 mm
FIX18
G
0.0 mm
FIX20
H
19.0 mm
FIX22
I
5.0 mm
FIX24
Maximum absorbed energy
20 Nm
FIX26
Absorbed energy per hour
25000 Nm/h
FIX30
Maximum effective weight
80 Kg
FIX36
Maximum impact speed
3.0 m/s
FIX40
weight
90 g
FIX95
PDF
PDF
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D