??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
HPJC32-5
HELP_VARIABLE
Company
PRiCi FA
Description
HPJC - Photo Sensor Cams - Plastic
Bill of material
HPJC32-5
MODEL
Model
HPJC32-5
MAT
Material
Polyacetal (Black)
SUR
Surface treatment
-
ATT
Attachments
Set Screw 2 pcs.
CODE
Code
HPJC
VAR02
D
mm
VAR04
P Selection
mm
FIX02
M
M3
FIX04
A
5.5 mm
FIX06
Ba
14 mm
FIX08
C
8.5 mm
FIX10
S
1.5 mm
FIX12
t
1.5 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D